The INA296EVM PCB provides the following features:
- Evaluation of all gain options through provided device boards
- Ease of access to device pins with test points
- Pads and sockets for optional filtering at the input pins and output pin
- Multiple input signal options, including a method
to solder a shunt resistor (2512) and safely measure current up to 10 A.
See the device data sheet for
comprehensive information about the INA296EVM and the available gain
options.