All trademarks are the property of their respective owners.
The DEM-OPA-RGV-EVM is an unpopulated evaluation module (EVM) for TI's dual, wideband operational amplifiers in the VQFN (RGV) package. This EVM is designed in accordance with high-speed performance specifications and Texas Instruments' PLC and Transmission Line Drivers. The EVM is designed to enable quick and efficient lab testing of TI High Speed dual amplifier using 50-Ω SMA connectors for use with lab equipment. The EVM can be easily configured for different gains and for single or split-supply operation. The two channels can be used as individual amplifiers or can be configured as a differential-input to differential-output driver. A transformer with appropriate resistors can be used at the output as a 50-Ω single-ended output.
The DEM-OPA-RGV-EVM is equipped with standard banana jacks for easy connection to power. The positive supply input is labeled VCC, the negative supply input is labeled VEE, and the ground reference is labeled GND. There are additional ground reference points via testpoints TP1, TP2, and TP3.