SBOU284 april   2023 INA310A , INA310B

 

  1.   SBOU284 Abstract
  2.   Trademarks
  3.   General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  4. 1Overview
    1. 1.1 Kit Contents
    2. 1.2 Related Documentation From Texas Instruments
  5. 2Hardware
    1. 2.1 Features
  6. 3Operation
    1. 3.1 Quick Start Setup
    2. 3.2 Measurements
      1. 3.2.1 Detailed Setup
    3. 3.3 Comparator
  7. 4Circuitry
    1. 4.1 Current Sensing IC
    2. 4.2 Input Signal Path
    3. 4.3 Device Output and Comparator
  8. 5Schematics, PCB Layout, and Bill of Materials
    1. 5.1 Schematics
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials

Measurements

The EVM can be used with either an onboard or external shunt resistor. To use the onboard shunt resistor, solder a 2512 surface-mount technology (SMT) shunt resistor across the pads of R1, and connect it in series with the external system and load current through J1. An external shunt can be connected directly across the terminals of J1.