SBOU285 april 2023 INA700
Table 5-1 shows the bill of materials present on the SENS104 printed circuit board.
DESIGNATOR | QTY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
---|---|---|---|---|---|---|
C1 |
1 |
1uF |
CAP, CERM, 1 uF, 16 V, +/- 10%, X6S, 0402 |
0402 |
C1005X6S1C105K050BC |
TDK |
C2 |
1 |
0.1uF |
CAP, CERM, 0.1 uF, 50 V, +/- 20%, X7R, 0402 |
0402 |
GRM155R71H104ME14D |
MuRata |
D1, D2 |
2 |
White |
LED, White, SMD |
0805 |
VAOL-S8WR4 |
Visual Communications Company, LLC |
H1, H2, H3, H4 |
4 |
Bumpon, Hemisphere, 0.25 X 0.075, Clear |
75x250 mil |
SJ5382 |
3M |
|
H5 |
1 |
JUMPER W/TEST PNT 1X2PINS 2.54MM |
60900213421 |
Wurth Elektronik |
||
J1 |
1 |
TERM BLK 6POS SIDE ENTRY 5MM PCB |
HDR6 |
691137710006 |
Wurth Elektronik |
|
J2 |
1 |
Receptacle, 2mm, 6x2, Gold, R/A, TH |
Receptacle, 2mm, 6x2, R/A, TH |
NPPN062FJFN-RC |
Sullins Connector Solutions |
|
J3 |
1 |
CONN HEADER R/A 12POS 2MM |
HDR12 |
NRPN062PARN-RC |
Sullins Connector Solutions |
|
J4 |
1 |
Header, 2.54 mm, 2x1, Gold, TH |
Header, 2.54mm, 2x1, TH |
61300211121 |
Wurth Elektronik |
|
R4, R7 |
2 |
10k |
RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040210K0JNED |
Vishay-Dale |
R5, R6, R8 |
3 |
4.7k |
RES, 4.7 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04024K70JNED |
Vishay-Dale |
SW0 |
1 |
Slide Switch SP4T Surface Mount, Right Angle |
SMT_SW_11MM3_4MM1 |
CUS-14TB |
Nidec Copal Electronics |
|
TP1, TP2, TP3, TP5, TP7, TP8, TP10, TP11 |
8 |
Test Point, Miniature, SMT |
Testpoint_Keystone_Miniature |
5015 |
Keystone |
|
U1 |
1 |
40-V, 16-Bit, Precision Digital Power/Energy/Charge Monitor With Integrated Sense Element |
PowerWCSP8 |
INA700AYWFR |
Texas Instruments |