SBOU285 april 2023 INA700
The INA700 comes equipped with an internal shunt resistor and is out-of-the-box ready to measure up to 10 A of continuous current. There are two terminals each for IN- (J1 pins 5 and 6) and IN+ (J1 pins 3 and 4) for convenience.