SBOU285 april   2023 INA700

 

  1.   SBOU285 Abstract
  2.   Trademarks
  3. 1Overview
    1. 1.1 Kit Contents
    2. 1.2 Related Documentation From Texas Instruments
  4. 2Hardware
    1. 2.1 Features
  5. 3Operation
    1. 3.1 Quick Start Setup
    2. 3.2 EVM Operation
      1. 3.2.1 Setup
        1. 3.2.1.1 Driver Installation
        2. 3.2.1.2 Firmware
          1. 3.2.1.2.1 Firmware Debug
        3. 3.2.1.3 GUI Setup and Connection
          1. 3.2.1.3.1 Initial Setup
          2. 3.2.1.3.2 GUI to EVM Connection
      2. 3.2.2 GUI Operation
        1. 3.2.2.1 Home Tab
        2. 3.2.2.2 Registers Tab
        3. 3.2.2.3 Results Data Tab
      3. 3.2.3 Current Sensing Operation
        1. 3.2.3.1 Detailed Setup
      4. 3.2.4 Direct EVM USB Communication
        1. 3.2.4.1 Standard USB Read and Write Operations
        2. 3.2.4.2 Collect Data Through the USB BULK Channel
  6. 4Circuitry
    1. 4.1 Current Sensing IC
    2. 4.2 Input Signal Path
    3. 4.3 Digital Circuitry
      1. 4.3.1 I2C
  7. 5Schematics, PCB Layout, and Bill of Materials
    1. 5.1 Schematics
      1. 5.1.1 SENS113 (INA700EVM)
    2. 5.2 PCB Layout
      1. 5.2.1 SENS113 (INA700EVM)
    3. 5.3 Bill of Materials
      1. 5.3.1 SENS113 (INA700EVM) BOM

Input Signal Path

This section describes the circuitry of the input signal path.

J1 is the main connection terminal. Pins 1 and 2 of J1 are used to tie the system ground to the EVM ground. Pins 3 and 4 are tied to IN+, and Pins 5 and 6 are tied to IN–. There are two pins each for IN– and IN+ for convenience, as well as current capabilities. For currents greater than 5 A, ensure that all pins of the terminal blocks are populated.