SBOU285 april 2023 INA700
The INA700 is a digital power monitor with integrated 16-bit delta-sigma ADC specifically designed for space constrained current-sensing applications. The device includes an integrated copper shunt capable of up to 10 continuous amps with common-mode voltage support from –0.3 V to +40 V. The device can measure internal die temperature and power consumption for the monitored bus. The INA700 also has built-in diagnostic capabilities to indicate system health accessible through a digital output pin, ALERT. The device operates from a single supply of 2.7 V to 5.5 V, drawing less than 1.1 mA of current during operation over temperature, and < 5-µA current during shutdown. Users can interface the output with a multitude of microcontrollers (MCUs) in a standard I2C interface.
PRODUCT | DIGITAL PROTOCOL | ADC RESOLUTION | MAX GAIN ERROR | MAX OFFSET CURRENT |
---|---|---|---|---|
INA700 | I2C | 16-bit | ±0.65% | ±2 mA |