SBOU285 april   2023 INA700

 

  1.   SBOU285 Abstract
  2.   Trademarks
  3. 1Overview
    1. 1.1 Kit Contents
    2. 1.2 Related Documentation From Texas Instruments
  4. 2Hardware
    1. 2.1 Features
  5. 3Operation
    1. 3.1 Quick Start Setup
    2. 3.2 EVM Operation
      1. 3.2.1 Setup
        1. 3.2.1.1 Driver Installation
        2. 3.2.1.2 Firmware
          1. 3.2.1.2.1 Firmware Debug
        3. 3.2.1.3 GUI Setup and Connection
          1. 3.2.1.3.1 Initial Setup
          2. 3.2.1.3.2 GUI to EVM Connection
      2. 3.2.2 GUI Operation
        1. 3.2.2.1 Home Tab
        2. 3.2.2.2 Registers Tab
        3. 3.2.2.3 Results Data Tab
      3. 3.2.3 Current Sensing Operation
        1. 3.2.3.1 Detailed Setup
      4. 3.2.4 Direct EVM USB Communication
        1. 3.2.4.1 Standard USB Read and Write Operations
        2. 3.2.4.2 Collect Data Through the USB BULK Channel
  6. 4Circuitry
    1. 4.1 Current Sensing IC
    2. 4.2 Input Signal Path
    3. 4.3 Digital Circuitry
      1. 4.3.1 I2C
  7. 5Schematics, PCB Layout, and Bill of Materials
    1. 5.1 Schematics
      1. 5.1.1 SENS113 (INA700EVM)
    2. 5.2 PCB Layout
      1. 5.2.1 SENS113 (INA700EVM)
    3. 5.3 Bill of Materials
      1. 5.3.1 SENS113 (INA700EVM) BOM

Detailed Setup

To configure a measurement evaluation, follow these steps:
  1. Connect a current-carrying line by connecting a line input to the IN+ terminal and the resulting output line to the IN– terminal in series with the load while powered off.
    WARNING:
    When measuring current, first make sure that the equipment (shunt resistor, wires, connectors, and so on) can support the amperage and power dissipation. Secondly, make sure that the current flowing through J1 does not exceed 10 A. Failure to do so can result in damage to the EVM, or personal injury.
    Do not touch high voltage terminals.
    The EVM may get hot.
  2. Connect the system ground to the GND terminal (J1 pin 1).
  3. Power on the system, then observe the device states and outputs through the GUI.