SBOU289 August   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2How to Use
  5. 3Adapter Options
    1. 3.1  A: SOT-23 (DCN/DDF)
    2. 3.2  B: X2QFN (RUG)
    3. 3.3  C: WSON (DSG)
    4. 3.4  D: WSON (DRG)
    5. 3.5  E: SOT-23 (UDBV)
    6. 3.6  F: SOT-23 (DBV)
    7. 3.7  G: SC70 (DCK)
    8. 3.8  H: X2SON (DPW)
    9. 3.9  I: SOT-5X3 (DRL)
    10. 3.10 J: WSON (DSE)
  6. 4Layout
  7. 5Bill of Materials

C: WSON (DSG)

The WSON (DSG) board can be used to adapt a dual-channel WSON (DSG) device to dual-channel SOIC footprint and a single-channel WSON (DSG) device to single-channel SOIC footprint, as shown in Figure 3-3 and Figure 3-4 respectfully. For single-channel WSON (DSG) devices, both the shutdown (SD) and non-shutdown variants are supported.

Figure 3-3 Dual SOIC to WSON (DSG)
Figure 3-4 Single SOIC to WSON (DSG)