SBOU289 August 2022
As shown in Figure 3-2, a X2QFN (RUG) device can be adapted to a dual-channel SOIC footprint.
The X2QFN adapter board has three additional pads for a 0402 resistor to allow the shutdown (SD) pins to be tied to either V+ or V-. These pads are provided since many op amps require an external pull-up or pull-down resistor to bring the op amp out of shutdown.