SBOU290 August   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2How to Use
  5. 3Adapter Options
    1. 3.1 A: SOT-23 (DCN/DDF)
    2. 3.2 B: X2QFN (RUG) Low
    3. 3.3 C: X2QFN (RUG) High
    4. 3.4 D: WSON (DSG)
    5. 3.5 E: SC70 (DCK)
    6. 3.6 F: X2SON (DPW)
    7. 3.7 G: SOT-5X3 (DRL)
    8. 3.8 H: WSON (DSE)
  6. 4Layout
  7. 5Bill of Materials

E: SC70 (DCK)

As shown in Figure 3-6, a SC70 (DCK) device can be adapted to a single-channel VSSOP footprint. The 5-pin non-shutdown variant of the SC70 package can use this adapter.

Figure 3-6 Single VSSOP to SC70 (DCK)