SBOU293F November   2022  – December 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 OPTEVM Kit Contents
    3. 1.3 Device Information
  6. 2Hardware
    1. 2.1 OPTEVM Hardware Overview
  7. 3Software
    1. 3.1 OPTEVM Software
      1. 3.1.1 Hardware Requirements
      2. 3.1.2 Software Installation
      3. 3.1.3 Typical OPTEVM Hardware Setup
      4. 3.1.4 Launching the OPT300x/4xxxEVM Software
      5. 3.1.5 OPTEVM Software Operation
        1. 3.1.5.1 Getting Started
        2. 3.1.5.2 Feature Descriptions
          1. 3.1.5.2.1 Lux Plot
          2. 3.1.5.2.2 Mean, Std, and the Blue Slider
      6. 3.1.6 Controls
        1. 3.1.6.1 Capture Controls
          1. 3.1.6.1.1 Start Capture and Stop Capture
          2. 3.1.6.1.2 Display Sample Count
          3. 3.1.6.1.3 Save to File
        2. 3.1.6.2 Device Controls
          1. 3.1.6.2.1 Mode Select
          2. 3.1.6.2.2 Conversion Time
        3. 3.1.6.3 Operation Controls
          1. 3.1.6.3.1 Operation Select
          2. 3.1.6.3.2 Measurement/Capture Trigger
          3. 3.1.6.3.3 Oneshot Time (μs)
      7. 3.1.7 OPTxxxDTSEVM Variants
        1. 3.1.7.1 OPT4048DTSEVM
          1. 3.1.7.1.1 OPT4048DTSEVM CIE XY Window
          2. 3.1.7.1.2 OPT4048DTSEVM Lux Live Window
          3. 3.1.7.1.3 OPT4048DTSEVM Channel Live Window
        2. 3.1.7.2 OPT4060DTSEVM
          1. 3.1.7.2.1 OPT4060DTSEVM Channel Live Window
          2. 3.1.7.2.2 OPT4060DTSEVM Lux Live Window
      8. 3.1.8 Scripts Window
        1. 3.1.8.1 Additional Features of the Scripts Window
          1. 3.1.8.1.1 Hidden IDE Window
          2. 3.1.8.1.2 devInit.py
          3. 3.1.8.1.3 04-launchGUI.py
        2. 3.1.8.2 Overview of Device Registers: OPT4xxx Devices
  8. 4Hardware Design Files
    1. 4.1 Coupon Board
      1. 4.1.1 Schematic
      2. 4.1.2 PCB Layout DTS Package
      3. 4.1.3 Bill of Materials (BOM)
    2. 4.2 Motherboard
      1. 4.2.1 Schematic
      2. 4.2.2 PCB Layout
      3. 4.2.3 Bill of Materials
  9. 5Additional Information
    1. 5.1 Trademarks
    2. 5.2 Troubleshooting
      1. 5.2.1 Microsoft Windows 7 Manual Driver Installation
  10. 6Related Documentation from Texas Instruments
  11. 7Revision History

Description

The OPT evaluation modules (OPTEVMs) are platforms for evaluating the performance of the OPT light sensors. Texas Instruments has multiple families of light sensor parts. Each of these parts is a light sensor integrated circuit (IC) with a digital output and works with the I2C protocol; making the device an excellent choice for many applications. The OPTEVM is a platform for evaluating the performance of the multiple light sensor IC under various conditions. The OPTEVM consists of two PCBs. The first PCB is the OPTMB EVM board that communicates with the computer, provides power, and sends and receives appropriate digital signals. The second PCB is the OPTCB coupon board, which contains the light sensor IC for evaluation and support circuitry.