SBOU296A April 2023 – September 2023 PGA855
Table 8-1 lists the PGA855EVM bill of materials (BOM).
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | AMPS178 | Any | ||
C1, C2, C3, C15, C16 |
5 |
0.1 µF |
CAP, CERM, 0.1 uF, 50 V, +/- 5%, X7R, 0603 | 603 | C0603C104J5RACTU | Kemet |
C6, C13 |
2 |
10 pF | CAP, CERM, 10 pF, 50 V, +/- 1%, C0G/NP0, 0603 |
603 |
C0603C100F5GAC7867 | Kemet |
C7, C11 |
2 |
10 pF |
CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, 0805 |
805 |
08055A100JAT2A |
AVX |
C8, C10 | 2 | 100 pF | CAP, CERM, 100 pF, 100 V, +/- 5%, C0G/NP0, 0805 |
805 |
C0805C101J1GACTU | Kemet |
C17, C20 | 2 | 10 µF | CAP, CERM, 10 uF, 35 V, +/- 10%, X7R, 1206 |
1206 |
C3216X7R1V106K160AC |
TDK |
C18, C19, C21, C22 |
4 |
0.1 µF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0805 | 805 | 08055C104KAT2A |
AVX |
D1, D3 |
2 |
Diode Array 1 Pair Series Connection Schottky 40 V 200 mA (DC) Surface Mount SC-70, SOT-323 | SOT-323 | BAT854SWF | Nexperia | |
D2, D4, D5 |
3 |
36 V |
Diode, TVS, Uni, 36 V, 75 Vc, SOD-323 | SOD-323 | CDSOD323-T36S | Bourns |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
J1 | 1 | Terminal Block, 3.5mm Pitch, 2x1, TH | 7.0x8.2x6.5mm | ED555/2DS | On-Shore Technology | |
J2, J3, J6, J8 | 4 | Connector, End launch SMA, 50 ohm, SMT | End Launch SMA | 142-0701-801 | Cinch Connectivity | |
J4, J14 |
2 |
TERM BLOCK 3.5MM VERT 4POS PCB | HDR4 | OSTTE040161 | On Shore Technology | |
J5, J7 | 2 | Header, 100mil, 3x1, Gold, SMT | Samtec_TSM-103-01-X-SV | TSM-103-01-L-SV | Samtec | |
J9, J16 |
2 |
Header, 100mil, 3x1, Gold, TH | PBC03SAAN | PBC03SAAN | Sullins Connector Solutions | |
J10, J11, J12 |
3 |
Header, 100mil, 2x1, Gold, TH | 2x1 Header | TSW-102-07-G-S |
Samtec |
|
J13 |
1 |
Terminal Block, 3.5mm Pitch, 3x1, TH |
10.5x8.2x6.5mm |
ED555/3DS |
On-Shore Technology |
|
J15 |
1 |
Header, 100mil, 4x1, Gold, TH |
4x1 Header |
TSW-104-07-G-S |
Samtec |
|
R1, R3 |
2 |
10 kΩ |
RES, 10.0 k, 1%, 0.1 W, 0603 |
603 |
ERJ-3EKF1002V |
Panasonic |
R2 |
1 |
100 Ω | RES, 100, 1%, 0.1 W, 0603 |
603 |
RC0603FR-07100RL | Yageo |
R4, R5, R8, R9 |
4 |
100 Ω | RES, 0, 0.1%, 0.125 W, 0805 | 805 | RT0805BRD07100RL | Yageo America |
R6, R10 |
2 |
0 Ω | RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 |
805 |
ERJ-6GEY0R00V |
Panasonic |
R12, R13, R14, R15 |
4 |
0 Ω |
RES, 0, 5%, 0.1 W, 0603 |
603 |
RC0603JR-070RL |
Yageo |
R16, R17, R18 |
3 |
10.0 kΩ | RES, 10.0 k, 1%, 0.1 W, 0603 | 603 | RCG060310K0FKEA | Vishay Draloric |
SH-J1, SH-J2, SH-J3,SH-J4 ,SH-J5,SH-J6 |
6 |
1 × 2 | Shunt, 100mil, Flash Gold, Black | Closed Top 100mil Shunt | SPC02SYAN | Sullins Connector Solutions |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP15, TP16 | 13 | Test Point, Miniature, SMT | Test Point, Miniature, SMT | 5019 | Keystone | |
TP12, TP13, TP14, TP17 |
4 |
Test Point, Compact, SMT |
Testpoint_Keystone_Compact |
5016 |
Keystone |
|
U1 | 1 | Low-Noise, Wide-Bandwidth, Fully Differential Output, Programmable Gain Amplifier | VQFN17 | PGA855RGT | Texas Instruments |