SBOU296A April   2023  – September 2023 PGA855

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
    1. 1.1 Related Documentation
    2. 1.2 Electrostatic Discharge Caution
    3. 1.3 Hot Surface Warning
  5. 2EVM Circuit Description
  6. 3Jumper Settings
  7. 4Power-Supply Connections
  8. 5Analog Input and Output Connections
  9. 6Digital Input Pins and Gain Control
  10. 7Modifications
  11. 8Schematic, PCB Layout, and Bill of Materials
    1. 8.1 Schematic
    2. 8.2 PCB Layout
    3. 8.3 Bill of Materials
  12. 9Revision History

Modifications

For flexibility, the EVM provides optional capacitors C4 and C18. These capacitors are in parallel with the PGA855 output-stage internal-feedback resistors to implement noise filtering. In addition, the evaluation board provides footprints R6, R10, C9, C5, and C12 for optional input low-pass filters, and footprints for load resistors R7 and R11. These additional component footprints in the layout allow the user to customize the evaluation circuit. For a full schematic of the PGA855EVM, see Figure 8-1.