SBOU297A April 2024 – July 2024
The AMP-PDK-EVM comes with four preconfigured common op amp circuits and one pin-to-pin circuit that can be used to accommodate both op amps and comparators.
The pin-to-pin partition at the bottom can be separated by flexing along the scored edge (shown in Figure 3-7 as a dashed line). There are completely separate power supplies in this partition discussed in further detail in Section 2.4.