SBOU301A July 2023 – January 2024 LOG200
Table 4-1 lists the LOG200EVM bill of materials (BOM).
Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | AMPS176 | Any | ||
C2, C9, C14 | 100 pF | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | 06035A101JAT2A | AVX | |
C4, C15 | 2 | 100 pF | CAP, CERM, 100 pF, 100 V, +/- 10%, C0G/NP0, 1206 | 1206 | 12061A101KAT2A | AVX |
C5, C6 | 2 | 10uF | CAP, CERM, 10 uF, 25 V, +/- 20%, X7R, 1206_190 | 1206_190 | C3216X7R1E106M160AE | TDK |
C7, C8, C11 | 3 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0805 | 0805 | GRM21BR71H104KA01L | MuRata |
C12 | 1 | 1uF | CAP, CERM, 1 µF, 35 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E1X7R1V105K080AE | TDK |
C13, C16 | 2 | 20 pF | CAP, CERM, 20 pF, 100 V, +/- 5%, C0G/NP0, 0805 | 0805 | 08051A200JAT2A | AVX |
D2, D3, D4 | 3 | 12 V | Diode, TVS, Uni, 12 V, 19.9 Vc, SMB | SMB | SMBJ12A-13-F | Diodes Inc. |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
J1, J2, J3, J10, J12, J16 | 6 | Standard Banana Jack, Uninsulated, 5.5mm | Keystone_575-4 | 575-4 | Keystone | |
J4, J5, J6, J13, J14 | 5 | Connector, End launch SMA, 50 ohm, SMT | End Launch SMA | 142-0701-801 | Cinch Connectivity | |
J7 | 1 | Header, 100mil, 3x1, Gold, TH | 3x1 Header | TSW-103-07-G-S | Samtec | |
J8, J15 | 2 | Header, 2.54mm, 2x2, Gold, TH | Header, 2.54mm, 2x2, TH | PBC02DAAN | Sullins Connector Solutions | |
J9 | 1 | Header, 2.54mm, 2x1, Tin, THHeader, 2.54mm, 2x1, TH | Header, 2.54mm, 2x1, TH | 22284023 | Molex | |
J11 | 1 | Header, 2.54 mm, 4x2, Gold, TH | Header, 2.54 mm, 4x2, TH | 802-10-008-10-001000 | Mill-Max | |
R1, R24, R26, R30 | 4 | 0 | RES, 0, 5%, 0.125 W, 0805 | 0805 | MCR10EZPJ000 | Rohm |
R4, R5 | 2 | 10 | RES, 10.0, 1%, 0.25 W, 0805 | 0805 | RNCP0805FTD10R0 | Stackpole Electronics Inc |
R6, R25 | 2 | 100 | RES, 100, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW0805100RFKEA | Vishay-Dale |
R7, R10, R14, R16 | 4 | 0 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04020000Z0ED | Vishay-Dale |
R9, R13 | 2 | 10.0k | RES, 10.0 k, .1%, .0625 W, 0402 | 0402 | RT0402BRD0710K | Yageo America |
R12, R22, R36 | 3 | 0 | RES 0 OHM JUMPER 1/4W 0603 | 0603 | HCJ0603ZT0R00 | Stackpole Electronics |
R18 | 1 | 100 | RES, 100, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD07100RL | Yageo America |
R20, R21, R27, R34 | 4 | 1.00k | RES, 1.00 k, 0.1%, 0.125 W, 0805 | 0805 | RT0805BRD071KL | Yageo America |
R31 | 1 | 249 | RES, 249, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603249RFKEA | Vishay-Dale |
R37, R38 | 2 | 100k | RES, 100 k, 0.1%, 0.063 W, 0603 | 0603 | CPF0603B100KE | TE Connectivity |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5 | 5 | Shunt, 100mil, Gold plated, Black | Shunt 2 pos. 100 mil | 881545-2 | TE Connectivity | |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP14, TP15, TP16, TP17, TP18 | 17 | Test Point, Compact, SMT | 5016 | Keystone | ||
U1 | 1 | Precision, High-Speed Logarithmic Amplifier With Integrated Photodiode Bias and Dark Current Correction | VQFN16 | LOG200RGT | Texas Instruments | |
D1 | DNP | InGaAs PIN Photodiode. Pigtail type, 1.3/1.55 μm, 2 GHz | RADIAL | G8195 | Hamamatsu |