SBOU301A July 2023 – January 2024 LOG200
The current input signals for the logarithmic numerator, I1, and logarithmic denominator, I2, are provided through SMA connectors J4 and J6. These inputs are located at the left of the EVM. The input connections of the log amplifier have a series 10 kΩ resistors, R9 and R10. The logarithmic output connection is provided through SMA J5 and test point TP4 at the right side of the EVM.
The secondary op-amp inputs are accessible through SMA J14 and the output amplifier connection is provided through SMA connector J14, and test point TP16, located at the right side of the EVM. For a full schematic of the LOG200EVM, see Figure 4-1 and Figure 4-2.
Table 3-1 summarizes the input and output connectors and corresponding test points.
Designator | Signal | Connector Type | Description |
---|---|---|---|
J4 | I1_IN | SMA | Current input for logarithm numerator |
J6 | I1_IN | SMA | Current input for logarithm denominator |
J5 | OUT_A | SMA | Logarithm function voltage output |
J13 | IN_AMP_B | SMA | Secondary op-amp voltage non-inverting and inverting input |
J14 | OUT_B | SMA | Secondary op-amp voltage output |
J16 | REF_GND | Banana plug | Optional ext voltage reference negative |
J10 | Ext_RefA | Banana plug | Optional ext Logarithm function voltage output reference |
J12 | GND | Banana plug | EVM PCB ground |
TP1 | DBIAS | Test point | Optional ext Photodiode Vbias Cathode |
TP4 | OUT_A | Test point | Logarithm function voltage output |
TP10 | REFA | Test point | REFA: Log diff amp reference connection |
TP7 | REFA_sense | Test point | REFA: Log diff amp reference connection through 100kΩ isolation resistor |
TP16 | OUT_B | Test point | Secondary op-amp voltage output |
TP11 | VCM | Test point | Input common-mode voltage |
TP14 | REF1 | Test point | REF25: 2.5V reference output |
TP15 | REF2 | Test point | REF165: 1.65V reference output |
TP18 | REF_GND | Test point | Voltage reference negative |
TP2, TP3, TP8, TP12, TP17 | GND | Test point | EVM PCB ground |