SBOU301A July 2023 – January 2024 LOG200
The power-supply connections for the LOG200EVM are provided through standard banana jack connectors J1, J2, and J3 at the top of the EVM. The LOG200EVM can be set up with a single unipolar supply or with dual bipolar supplies by setting jumper J9. Table 3-2 summarizes the pin definition for supply connector J1, J2, and J3 and the allowed voltage range for each supply connection when configured with either unipolar or bipolar supplies.
Connector Number |
Supply Connection | Voltage Range |
---|---|---|
J1 | (V+) supply | Unipolar: +4.5 V to +12 V Bipolar: +2.25 V to +6 V |
J2 | Ground | 0 V |
J3 | (V-) Supply | Unipolar: Do not Connect Bipolar: –2.25 V to –6 V |
The EVM is configured by default using bipolar supply by opening jumper J9. To configure the device with unipolar supply, set jumper J9 to shunt pin 1–2.
Figure 3-3 shows the J1, J2, and J3 standard banana supply connectors, and jumper J9 configuration.