SBOU301A July 2023 – January 2024 LOG200
The LOG200EVM offers the following features:
The evaluation board enables users to connect the LOG200 to current sources through SMA connections via series resistors.
The PCB includes a footprint to mount an optional photodiode to the INUM input for optical power measurement applications. The photosensor can be biased externally through a test point, or through the use of the LOG200 IBIAS adaptive biasing current output function by modifying the EVM.
Allows access to the integrated precision 1 µA current reference
Allows the use of the Integrated precision 1.65 V and 2.5 V voltage references in different circuit configurations
The LOG200EVM provides access to the inputs and output of the secondary op-amp. The PCB provides optional passive component footprints to support different op-amp or filter configurations.