SBOU302A June 2023 – December 2023 INA740A , INA740B , INA745A , INA745B , INA780A , INA780B
U1 is the main INA current-sensing device. The specific U1 variant is notated on the PCB via the population of a resistor in silkscreen table.
For the SENS108 PCB (INA740-INA741EVM), the 001, 002, and 003 variants have U1 populated with INA740A, INA740B, and INA741 respectively.
For the SENS109 (INA745-INA746EVM), the 001, 002, and 003 variants have U1 populated with INA745A, INA745B, and INA746 respectively.
For the SENS119 PCB (INA780-INA781EVM), the 001, 002, and 003 variants have U1 populated with INA780A, INA780B, and INA781 respectively.
C1 and C2 are bypass capacitors that are placed near the sensor to help mitigate power supply noise and provide current quickly to the device when needed. LED D1 with current limiting resistor R7 are used to indicate when the EVM is powered on.
The device pins can be monitored directly through the labeled test points and vias.