SBOU307 October 2024
Table 4-1 provides the parts list for the INA260EVM.
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | INA260EVM | Any | ||
C1 | 1 | 1uF | CAP, CERM, 1 µF, 16 V,+/- 20%, X5R, 0402 | 0402 | GRM155R61C105MA12D | MuRata |
C2 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 20%, X7R, 0402 | 0402 | GRM155R71H104ME14D | MuRata |
D1, D2 | 2 | White | LED, White, SMD | 0805 | VAOL-S8WR4 | Visual Communications Company, LLC |
H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.25 X 0.075, Clear | 75x250 mil | SJ5382 | 3M | |
J1 | 1 | TERM BLK 6POS SIDE ENTRY 5MM PCB ASSEMBLY NOTE: Trim leads per ZZ5 | HDR6 | 691137710006 | Wurth Electronics | |
J2 | 1 | Receptacle, 2mm, 6x2, Gold, R/A, TH | Receptacle, 2mm, 6x2, R/A, TH | NPPN062FJFN-RC | Sullins Connector Solutions | |
J3 | 1 | Connector Header Through Hole, Right Angle 12 position 0.079" (2.00mm) | HDR12 | NRPN062PARN-RC | Sullins Connector Solutions | |
J4 | 1 | Header, 2.54 mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | 61300211121 | Wurth Elektronik | |
R1, R2 | 2 | 1.0k | RES, 1.0 k, 5%, 0.063 W, 0402 | 0402 | CRCW04021K00JNED | Vishay-Dale |
R4, R7 | 2 | 10k | RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040210K0JNED | Vishay-Dale |
R8 | 1 | 4.7k | RES, 4.7 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04024K70JNED | Vishay-Dale |
SH-J1 | 1 | Shunt, 2.54mm, Gold, Black | Shunt, 2.54mm, Black | 60900213421 | Wurth Elektronik | |
SW0, SW1 | 2 | Slide Switch SP4T Surface Mount, Right Angle | SMT_SW_11MM3_4MM1 | CUS-14TB | Nidec Copal Electronics | |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12 | 12 | Test Point, Miniature, SMT | Testpoint_Keystone_Miniature | 5015 | Keystone | |
U1 | 1 | Integrated Shunt High-Side or Low-Side Measurement, Bi-Directional Current and Power Monitor with I2C Compatible Interface, PW0016A (TSSOP-16) | PW0016A | INA260AIPWR | Texas Instruments | |
C3 | 0 | 0.1uF | CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E3X7S2A104K080AB | TDK |
FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
LBL1 | 0 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady |