SBOU312 august 2023 ISOTMP35 , ISOTMP35-Q1
Table 5-1 shows the EVM bill of materials.
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
!PCB1 |
1 |
Printed Circuit Board |
SENS122 |
Any | ||
C1, C6 |
2 |
2.2uF |
CAP, CERM, 2.2 uF, 16 V, +/- 10%, X5R, 0402 |
0402 |
GRM155R61C225KE11D |
MuRata |
C2, C7 |
2 |
10uF |
CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0603 |
0603 |
C1608X5R1A106M080AC |
TDK |
C3, C4 |
2 |
10 pF |
CAP, CERM, 10 pF, 16 V,+/- 10%, C0G, 0402 |
0402 |
C0402C100K4GACTU |
Kemet |
C5, C11, C14, C15, C16, C18 |
6 |
0.1uF |
CAP, CERM, 0.1 uF, 10 V,+/- 10%, X5R, 0402 |
0402 |
LMK105BJ104KV-F |
Taiyo Yuden |
C8, C9, C10 |
3 |
0.47uF |
CAP, CERM, 0.47 uF, 6.3 V, +/- 10%, X7R, 0402 |
0402 |
JMK105B7474KVHF |
Taiyo Yuden |
C13 |
1 |
2200 pF |
CAP, CERM, 2200 pF, 50 V, +/- 5%, X7R, 0402 |
0402 |
CL05B222JB5NNNC |
Samsung Electro-Mechanics |
C17 |
1 |
100 pF |
CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0402 |
0402 |
GRM1555C1H101JA01D |
MuRata |
C19 |
1 |
1000 pF |
CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0402 |
0402 |
C1005NP01H102J050BA |
TDK |
D1, D2 |
2 |
6.2V |
Diode, Zener, 6.2 V, 300 mW, SOD-523 |
SOD-523 |
BZT52C6V2T-7 |
Diodes Inc. |
D3 |
1 |
Green |
LED, Green, SMD |
LED, GREEN, 0603 |
SML-LX0603GW-TR |
Lumex |
D4 |
1 |
Super Red |
LED, Super Red, SMD |
LED_0603 |
150060SS75000 |
Wurth Elektronik |
J1 |
1 |
Connector, Plug, USB Type A, R/A, Top Mount SMT |
USB Tyoe A right angle |
48037-1000 |
Molex | |
J3. J4, J5, J6 |
4 |
Jumper, 5.31mm, 2 Position, Silver, SMT |
Jumper, 5.31mm, 2 Position, SMT |
5100TR |
Keystone | |
L1 |
1 |
220 ohm |
Ferrite Bead, 220 ohm @ 100 MHz, 0.45 A, 0402 |
0402 |
BLM15AG221SN1D |
MuRata |
R1, R2 |
2 |
22 |
RES, 22, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 |
0402 |
ERJ-2GEJ220X |
Panasonic |
R3 |
1 |
100k |
RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GEJ104X | Panasonic |
R4, R13 |
2 |
1.0k |
RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GEJ102X | Panasonic |
R5 |
1 |
1.00Meg |
RES, 1.00 M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | RMCF0402FT1M00 |
Stackpole Electronics Inc |
R6 | 1 | 1.50k | RES, 1.50 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | RMCF0402FT1K50 | Stackpole Electronics Inc |
R7 | 1 | 47 |
RES, 47, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 |
0402 | ERJ-2GEJ470X | Panasonic |
R8 | 1 | 110 | RES, 110, 1%, 0.1 W, AEC-Q200 Grade 0, 0402RES, 33.0 k, 1%, 0.063 W, 0402 | 0402 | ERJ-2RKF1100X | Panasonic |
R14 | 1 | 33.0k | RES, 33.0 k, 1%, 0.063 W, 0402 | 0402 | RC0402FR-0733KL |
Yageo America |
R15 |
1 |
0 |
RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04020000Z0EDHP |
Vishay-Dale |
S1 |
1 |
Switch, Slide, SPST, Top Slide, SMT |
Switch, Single Top Slide, 2.5x8x2.5mm |
Copal Electronics |
||
SW1 |
1 |
Switch, SPST-NO, Off-Mom, 0.05A, 12VDC, SMD |
3.9x2.9mm |
C&K Components |
||
U1, U3 |
2 |
Single Output LDO, 200 mA, Fixed 3.3 V Output, 2 to 5.5 V Input, with Low IQ, 5-pin SC70 (DCK), -40 to 125 degC, Green (RoHS & no Sb/Br) |
DCK0005A |
Texas Instruments |
||
U2 |
1 |
4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6) |
DRY0006A |
Texas Instruments |
||
U4 |
1 |
16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY, RGC0064B (VQFN-64) |
RGC0064B |
Texas Instruments |
||
U5 |
1 |
PISOTMP35BDFQR |
SOIC7 |
Texas Instruments |
||
Y1 |
1 |
Crystal, 24 MHz, SMD |
2x1.6mm |
MuRata |