SBOU312
august 2023
ISOTMP35
,
ISOTMP35-Q1
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
1.5
General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
2
Hardware
2.1
Overview
2.2
High Voltage Connection Setup Guide
2.2.1
Detaching the Sensor
2.2.2
Attaching Sensor Section to High Voltage Heat Source
2.3
Perforations
2.4
Status LEDs & Subregulator
2.5
Programming Header
2.6
Pushbutton Switch
2.7
RC Filter
3
Software
3.1
Software Download
3.1.1
Online Software
3.1.2
Offline Software
3.2
Home Tab
3.3
Data Capture Tab
3.4
Collateral Tab
4
Hardware Design Files
4.1
ISOTMP35BEVM Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
Trademarks
Features
Easy to use cloud-based
GUI
is available on the web or can downloaded for offline use
ISOTMP35 isolated temp sensor IC with electrically isolated thermal connection
Breakable ISOTMP35 sensor board
Back side copper plane with screw hole allows HV bus bar connection and good thermal conductivity
Data logging using MCU integrated ADC