SBOU312 august 2023 ISOTMP35 , ISOTMP35-Q1
On the sensor breakout board, R15 and C20 can be used for an optional RC circuit to filter the voltage output of the ISOTMP35. R15 is already installed on the board, but is a 0 Ohm jumper so acts as a short. C20 is not installed by default. The user can desolder R15, solder on a different resistor in the place of R15, and solder on a capacitor for C20 to create an RC filter.
The user must be aware to not use a capacitor value greater than 885 pF for C20. The ISOTMP35 has a maximum capacitive load of 1000 pF, however C17 on the controller portion of the EVM is a 100 pF cap that is loaded onto the output voltage line. C17 prevents the voltage from dropping on the microcontroller ADC input, so C17 must not be removed. The ADC pin of the MSP430F5528 has 15 pF of capacitive loading as well.
A typical value that helps reduce noise in most cases and minimize ADC sampling error is 680 pF. Adding any resistor in place of R15 increases the output settling time, so the user must not exceed 100K Ohms if adding a resistor. An output impedance 10K Ohms is enough to avoid instability on the ISOTMP35 output. A resistor between 10K Ohms to 100K Ohms is acceptable.
In Table 3-2, three resistor and capacitor values for an RC circuit on the ISOTMP35 analog output pin are provided, and the settling time and cutoff frequencies are calculated from that to help the user choose the right resistor and capacitor combination for their application.
Settling Time (us) & Cutoff Frequency (KHz) | Settling Time (5*RC Time Constant) | Cutoff Frequency (fC = 1/(2πRC)) | ||||
---|---|---|---|---|---|---|
115 pF | 795 pF | 1000 pF | 115 pF | 795 pF | 1000 pF | |
1K Ohms | 0.575 us | 3.975 us | 5 us | 1384 KHz | 200.3 KHz | 159.2 KHz |
10K Ohms | 5.75 us | 39.75 us | 50 us | 138.4 KHz | 20.03 KHz | 15.92 KHz |
100K Ohms | 57.5 us | 397.5 us | 500 us | 13.84 KHz | 2.003 KHz | 1.592 KHz |