SBOU317 September 2024
The high-speed line driver EVM is setup for selecting bias modes using jumpers to either LOGIC 0 or LOGIC 1 voltage levels. These bias modes select the quiescent current of the THS6232RHFR. The option is available to use in either single or split-supply configuration, as well as to amend the output network of the amplifier for application-specific loading (pi-attenuator, etc). A potentiometer is available for fine adjustment of IADJ pin, as well as series & parallel zero-Ohm resistors for floating or bypassing the IADJ pin to GND. The THS6232RHFR is available in a 24-pin VQFN package with a 5mm x 4mm footprint. See the THS6232 7V-to-40V, Differential HPLC Line Driver with Common-Mode Buffer Data Sheet for more information.