SBVA070A December 2019 – March 2021 TPS3702-Q1
This section provides a Failure Mode Analysis (FMA) for the pins of the TPS3702-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
Class | Failure Effects |
---|---|
A | Potential device damage that affects functionality |
B | No device damage, but loss of functionality |
C | No device damage, but performance degradation |
D | No device damage, no impact to functionality or performance |
Figure 4-1 shows the TPS3702-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the TPS3702-Q1 data sheet.
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
UV | 1 | No damage to device, undervoltage output pin nonfunctional, increase in system current. | B |
GND | 2 | No effect. | D |
SENSE | 3 | No damage to device, Undervoltage output always active, Overvoltage output always inactive. | B |
OV | 4 | No damage to device, Overvoltage output pin nonfunctional, increase in system current. | B |
VDD | 5 | No damage to device, but device is unpowered. Device is nonfunctional. | B |
SET | 6 | No damage to device, wide thresholds selected. | B |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
UV | 1 | No damage to device, undervoltage output pin nonfunctional. | B |
GND | 2 | No damage to device, but device is unpowered. Device is nonfunctional. | B |
SENSE | 3 | No damage to device. Due to internal resistor ladder for setting trip points open SENSE pin behaves as though GND potential - Undervoltage output always active, Overvoltage output always inactive. | B |
OV | 4 | No damage to device, overvoltage output pin nonfunctional. | B |
VDD | 5 | No damage to device, but device is unpowered. Device is nonfunctional. | B |
SET | 6 | No damage to device. Due to internal pull up on SET pin it behaves as if connected to VDD - narrow thresholds selected. | B |
Pin Name | Pin No. | Shorted to | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|---|
UV | 1 | GND | No damage to device, undervoltage output pin nonfunctional, increase in system current. | B |
GND | 2 | SENSE | No damage to device, Undervoltage output always active, Overvoltage output always inactive. | B |
SENSE | 3 | SET | Since SET VIH = 750mV and all SENSE thresholds >1V, SENSE = SET means always narrow threshold tolerances selected. | B |
OV | 4 | UV | No damage to device, but device is nonfunctional with both outputs tied together, can’t distinguish OV from UV. | B |
VDD | 5 | OV | No damage to device, overvoltage output pin nonfunctional. | B |
SET | 6 | VDD | No damage to device, narrow thresholds selected. | B |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
UV | 1 | No damage to device, undervoltage output pin nonfunctional. | B |
GND | 2 | No damage to device, but device is unpowered. Device is nonfunctional. | B |
SENSE | 3 | No damage to device, Undervoltage output always inactive, Overvoltage output always active. | B |
OV | 4 | No damage to device, overvoltage output pin nonfunctional. | B |
VDD | 5 | No effect. | D |
SET | 6 | No damage to device, narrow thresholds selected. | B |