All trademarks are the property of their respective owners.
This document contains information for the TPS746-Q1 (DRV and DRB packages) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the adjustable version with open-drain, power-good functional block diagram for reference.
Figure 1-2 shows the adjustable version with push-pull, power-good functional block diagram for reference.
Figure 1-3 shows the fixed voltage version with open-drain, power-good functional block diagram for reference.
Figure 1-4 shows the fixed voltage version with push-pull, power-good functional block diagram for reference.
The TPS746-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides functional safety failure in time (FIT) rates for the DRV package of the TPS746-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total component FIT rate | 7 |
Die FIT rate | 5 |
Package FIT rate | 2 |
The failure rate and mission profile information in Table 2-1 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS, BICMOS Digital, analog, or mixed |
25 FIT | 55°C |
The reference FIT rate and reference virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.