SBVA102 august 2023 TPS56837
The bench tests are done on the TPS56837EVM. For details, see the TPS56837EVM evaluation module User's Guide. The bench test setup and configuration is listed in Table 4-1.
VOUT(V) | L (µH) | Cout (µF) | CFF (pF) / C15 | RFF (kΩ) / R14 | Rtop (kΩ) / R9 | Rbot (kΩ) / R8 | Mode |
---|---|---|---|---|---|---|---|
5 | 3.3 | 4 × 22 µF (1206, 10 V) | 100 | 0 | 220 | 30 | PSM / 500 kHz |
The waveforms in Figure 4-1 to Figure 4-4 show the SW behaviors with and without the ON-time extension function triggered under different input voltage.