SBVA102 august 2023 TPS56837
For D-CAP3™ converters, some of them don't have large duty feature and its max duty is decided by the minimum off-time and frequency. Some converters such as TPS568230 can expand their on-time multiple times to support a larger duty cycle, which is introduced in the application note Large Duty Cycle Operation With the TPS568230. The other converters such as TPS56837 are able to extend the on-time smoothly. This application note will describe this feature of TPS56837 in detail.
The TPS56837 is a high-efficiency, easy-to-use, synchronous buck converter with a wide input voltage range of 4.5-V to 28-V, and supports up to 8-A continuous output current at output voltages between 0.6-V and 13-V. The TPS56837 includes an on-time extension feature which can support large duty cycle operation up to 98%.