SBVS037Q August 2003 – September 2024 TPS732
PRODUCTION DATA
The TPS732 low-dropout (LDO) voltage regulator uses an NMOS pass transistor in a voltage-follower configuration. This topology is stable using output capacitors with low equivalent series resistance (ESR), and even allows operation without a capacitor. The device also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.
The TPS732 uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is less than 1μA and designed for portable applications. The extremely low output noise (30μVRMS with 0.1μF CNR) is designed for powering VCOs. This device is protected by thermal shutdown and foldback current limit.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TPS732 | DBV (SOT-23, 5) | 2.9mm × 2.8mm |
DCQ (SOT-223, 6) | 6.5mm × 7.06mm | |
DRB (VSON, 8) | 3mm × 3mm |