SBVS037Q August 2003 – September 2024 TPS732
PRODUCTION DATA
PRODUCT(1) | VOUT |
---|---|
TPS732xxyyyz(M3) | xx is the nominal output
voltage (for example, 25 = 2.5V; 01 =
Adjustable). yyy is the package designator. z is the tape and reel quantity (R = 3000, T = 250). M3 is a suffix designator for devices that only use the latest manufacturing flow (CSO: RFB). Devices without this suffix ship with the legacy silicon (CSO: DLN) or the new silicon (CSO: RFB). The reel packaging label provides CSO information to distinguish which chip is being used. Device performance for new and legacy chips is denoted throughout the document. |