SBVS047I April 2004 – November 2023 TPS715A
PRODUCTION DATA
This device only requires 3.2 μA (typical) of quiescent current across the complete load current range (0 mA to 80 mA) and has a maximum current consumption of 4.8 μA (for the new device only) at –40°C to +125°C.