THERMAL METRIC(1) |
TPS737 Legacy silicon(2) |
UNIT |
DRB
(VSON) |
DCQ
(SOT-223) |
DRV (WSON)(3) |
8 PINS |
6 PINS |
5 PINS |
RθJA |
Junction-to-ambient thermal resistance(4) |
49.5 |
53.1 |
67.2 |
°C/W |
RθJC(top) |
Junction-to-case
(top) thermal resistance(5) |
58.9 |
35.2 |
87.6 |
°C/W |
RθJB |
Junction-to-board
thermal resistance(6) |
25.1 |
7.8 |
36.8 |
°C/W |
ψJT |
Junction-to-top
characterization parameter(7) |
1.7 |
2.9 |
1.8 |
°C/W |
ψJB |
Junction-to-board
characterization parameter(8) |
25.2 |
7.7 |
37.2 |
°C/W |
RθJC(bot) |
Junction-to-case
(bottom) thermal resistance(9) |
8.6 |
N/A |
7.7 |
°C/W |
(2) Thermal data for the DRB, DCQ, and DRV packages are derived by
thermal simulations based on JEDEC-standard methodology as specified in the JESD51 series.
The following assumptions are used in the simulations:
(a) i.
DRB: The exposed pad is connected to the PCB ground layer through a 2x2 thermal via
array.
ii. DCQ: The exposed pad is connected to the PCB
ground layer through a 3x2 thermal via array.
iii. DRV: The
exposed pad is connected to the PCB ground layer through a 2x2 thermal via array. Due to
size limitation of thermal pad, 0.8mm pitch array is used which is off the JEDEC
standard.
(b) The top copper layer has a detailed copper
trace pattern. The bottom copper layer is assumed to have a 20% thermal conductivity of
copper, representing a 20% copper coverage.
(c) These data were
generated with only a single device at the center of a JEDEC high-K (2s2p) board with 3inch
× 3inch copper area. To understand the effects of the copper area on thermal performance,
see the Power Dissipation and Estimating Junction Temperature sections of this
data sheet.
(3) Power dissipation can limit operating range.
(4) The junction-to-ambient thermal resistance under natural
convection is obtained in a simulation on a JEDEC-standard, high-K board, as specified in
JESD51-7, in an environment described in JESD51-2a.
(5) The junction-to-case (top) thermal resistance is obtained by
simulating a cold plate test on the top of the package. No specific JEDEC-standard test
exists, but a close description can be found in the ANSI SEMI standard G30-88.
(6) The junction-to-board thermal resistance is obtained by
simulating in an environment with a ring cold plate fixture to control the PCB temperature,
as described in JESD51-8.
(7) The junction-to-top characterization parameter, ψJT,
estimates the junction temperature of a device in a real system and is extracted from the
simulation data to obtain RθJA using a procedure described in JESD51-2a (sections
6 and 7).
(8) The junction-to-board characterization parameter,
ψJB, estimates the junction temperature of a device in a real system and is
extracted from the simulation data to obtain RθJA using a procedure described in
JESD51-2a (sections 6 and 7).
(9) The junction-to-case (bottom) thermal resistance is obtained by
simulating a cold plate test on the exposed (power) pad. No specific JEDEC standard test
exists, but a close description can be found in the ANSI SEMI standard G30-88.