SBVS074N January 2007 – June 2024 TPS74801
PRODUCTION DATA
Table 6-1 shows the conditions that lead to the different modes of operation.
OPERATING MODE | PARAMETER | ||||
---|---|---|---|---|---|
VIN | VEN | VBIAS | IOUT | TJ | |
Normal mode | VIN > VOUT(nom) + VDO (VIN) | VEN > VEN(high) | VBIAS ≥ VOUT + 1.6 V | IOUT < ICL | TJ < 125°C |
Dropout mode | VIN < VOUT(nom) + VDO (VIN) | VEN > VEN(high) | VBIAS < VOUT + 1.6 V | — | TJ < 125°C |
Disabled mode (any true condition disables the device) |
VIN < VIN(min) | VEN < VEN(low) | VBIAS < VBIAS(min) | — | TJ > 165°C |