SBVS233B January 2016 – June 2021 TPS7A84
PRODUCTION DATA
This section discusses the implementation of the TPS7A84 using an adjustable feedback network to regulate a 3-A load requiring good PSRR at high frequency with low-noise at an output voltage of 5.0 V. The schematic for this typical application circuit is provided in Figure 8-23.