The TPS7A84A is a low-noise, low-dropout linear regulator (LDO) capable of sourcing 3 A with only 180-mV of maximum dropout. The device is offered in two output voltage ranges. The TPS7A8400A output voltage is pin-programmable from 0.8 V to 3.95 V, with a 50-mV resolution, and adjustable from 0.8 V to 5.15 V using an external resistor divider. The TPS7A8401A output voltage is pin-programmable from 0.5 V to 2.075 V, with a 25-mV resolution, and adjustable from 0.5 V to 5.15 V using an external resistor divider.
The combination of low-noise,
high-PSRR, and high output-current capability makes the TPS7A84A ideal to power
noise-sensitive components such as those found in high-speed communications, video,
medical, or test and measurement applications. The high performance of the TPS7A84A
limits power-supply-generated phase noise and clock jitter, making this device ideal
for powering high-performance serializer and deserializer (SerDes),
analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and RF
components. Specifically, RF amplifiers benefit from the high-performance and
> 5-V output capability of the device.
For digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input voltage, low-output (LILO) voltage operation, the exceptional accuracy (0.75% over line, load, and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A84A ensure optimal system performance.
The versatility of the TPS7A84A makes the device a component of choice for many demanding applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS7A84A | VQFN (20) | 3.50 mm × 3.50 mm |
Changes from Revision B (June 2020) to Revision C (December 2020)
Changes from Revision A (April 2020) to Revision B (June 2020)
Changes from Revision * (April 2017) to Revision A (April 2020)