SBVS291C April 2017 – December 2020 TPS7A84A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VFB | Feedback voltage | 0.8 | V | |||||
VNR/SS | NR/SS pin voltage | 0.8 | V | |||||
VOUT | Output voltage | Range | Using the ANY-OUT pins | 0.8 – 1.0% | 3.95 + 1.0% | V | ||
Range | Using external resistors(3) | 0.8 – 1.0% | 5.15 + 1.0% | |||||
Accuracy(3) (4) | 0.8 V ≤ VOUT ≤ 5.15(5) V, 5 mA ≤ IOUT ≤ 3 A, over VIN | –1.0% | 1.0% | |||||
Accuracy with BIAS | 1.1V ≤ VIN ≤ 2.2 V, 5 mA ≤ IOUT ≤ 3 A, 3.0 V ≤ VBIAS ≤ 6.5 V |
–0.75% | 0.75% | |||||
ΔVOUT/ ΔVIN |
Line regulation | IOUT = 5 mA, 1.4 V ≤ VIN ≤ 6.5 V | 0.03 | mV/V | ||||
ΔVOUT/ ΔIOUT |
Load regulation | 5
mA ≤ IOUT ≤ 3 A, 3.0 V ≤ VBIAS ≤ 6.5 V, VIN = 1.1 V |
0.07 | mV/A | ||||
5 mA ≤ IOUT ≤ 3 A | 0.08 | |||||||
5 mA ≤ IOUT ≤ 3 A, VOUT = 5.15 V | 0.04 | |||||||
VDO | Dropout voltage | VIN = 1.4 V, IOUT = 3 A, VFB = 0.8 V – 3% | 155 | 250 | mV | |||
VIN = 5.4 V, IOUT = 3 A, VFB = 0.8 V – 3% | 225 | 340 | ||||||
VIN = 5.6 V, IOUT = 3 A, VFB = 0.8 V – 3% | 270 | 450 | ||||||
VIN = 1.1 V, VBIAS = 5 V, IOUT = 3 A, VFB = 0.8 V – 3% |
110 | 180 | ||||||
ILIM | Output current limit | VOUT forced at 0.9 × VOUT(nom), VIN = VOUT(nom) + 0.4 V |
3.7 | 4.2 | 4.7 | A | ||
ISC | Short-circuit current limit | RLOAD = 20 mΩ, under foldback operation | 1.0 | A | ||||
PSRR | Power-supply ripple rejection | VIN – VOUT = 0.4 V, IOUT = 3 A, CNR/SS = 100 nF, CFF = 10 nF, COUT = 22 μF |
f = 10 kHz,
VOUT = 0.8 V, VBIAS = 5.0 V |
42 | dB | |||
f = 500 kHz, VOUT = 0.8 V, VBIAS = 5.0 V | 39 | |||||||
f = 10 kHz,
VOUT = 5.0 V |
40 | |||||||
f = 500 kHz, VOUT = 5.0 V | 25 | |||||||
Vn | Output noise voltage | BW = 10 Hz to 100 kHz, VIN = 1.1 V, VOUT = 0.8 V, VBIAS = 5.0 V, IOUT = 3 A, CNR/SS = 100 nF, CFF = 10 nF, COUT = 47 μF || 10μF || 10μF |
4.4 | μVRMS | ||||
BW = 10 Hz to 100 kHz, VOUT = 5.0 V, IOUT = 3 A, CNR/SS = 100 nF, CFF = 10 nF, COUT = 47 μF || 10μF || 10μF |
7.7 | |||||||
IGND | GND pin current | VIN = 6.5 V, IOUT = 5mA | 3 | 4 | mA | |||
VIN = 1.4 V, IOUT = 3A | 4.3 | 5.5 | ||||||
Shutdown, PG = open, VIN = 6.5 V, VEN = 0.5 V | 1.2 | 25 | μA | |||||
VIT(PG) | PG pin threshold | For falling VOUT | 82% x VOUT | 88% x VOUT | 93% x VOUT | V | ||
VHYS(PG) | PG pin hysteresis | For rising VOUT | 2% x VOUT | V |