SBVS291C April 2017 – December 2020 TPS7A84A
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | IN, BIAS, PG, EN | –0.3 | 7.0 | V |
IN, BIAS, PG, EN (5% duty cycle, pulse duration = 200 µs) | –0.3 | 7.5 | V | |
SNS, OUT | –0.3 | VIN + 0.3(2) | V | |
NR/SS, FB | –0.3 | 3.6 | V | |
50mV, 100mV, 200mV, 400mV, 800mV, 1.6V | –0.3 | VOUT + 0.3 | V | |
Current | OUT | Internally limited | Internally limited | A |
PG (sink current into device) | 5 | mA | ||
Temperature | Operating junction, TJ | –55 | 150 | °C |
Storage, Tstg | –55 | 150 |