SBVS298B September 2017 – July 2018 TPS7A53-Q1
PRODUCTION DATA.
When either EN or UVLO are low, the device connects a resistor of several hundred ohms from VOUT to GND, discharging the output capacitance.
Do not rely on the active discharge circuit for discharging large output capacitors when the input voltage drops below the targeted output voltage. Current flows from the output to the input (reverse current) when VOUT > VIN, which can cause damage to the device (when VOUT > VIN + 0.3 V).