SBVS298B September 2017 – July 2018 TPS7A53-Q1
PRODUCTION DATA.
VIN = 1.1 V, VBIAS = 5 V,
COUT = 47 µF || 10 µF || 10 µF, CNR/SS = 10 nF, CFF = 10 nF |
VIN = 1.4 V, IOUT = 1 A,
COUT = 47 µF || 10 µF || 10 µF, CNR/SS = 10 nF, CFF = 10 nF |
VIN = VOUT + 0.3 V, VBIAS = 5.0 V, IOUT = 3 A,
COUT = 47 µF || 10 µF || 10 µF, CNR/SS = 10 nF, CFF = 10 nF |
VIN = VOUT + 0.3 V, VOUT = 1 V, IOUT = 3 A, CNR/SS = 10 nF,
CFF = 10 nF |
VIN = VOUT + 0.3 V and VBIAS = 5 V for VOUT ≤ 2.2 V,
COUT = 47 µF || 10 µF || 10 µF, CNR/SS = 10 nF, CFF = 10 nF, RMS noise BW = 10 Hz to 100 kHz |
IOUT = 3 A, COUT = 47 µF || 10 µF || 10 µF, CNR/SS = 10 nF,
CFF = 10 nF, RMS noise BW = 10 Hz to 100 kHz |
VIN = VOUT + 0.3 V, VBIAS = 5 V, IOUT = 3 A, sequencing with a dc-dc converter and PG, COUT = 47 µF || 10 µF || 10 µF,
CNR/SS = 10 nF, RMS noise BW = 10 Hz to 100 kHz |
VIN = 1.2 V, VOUT = 0.9 V, VBIAS = 5.0 V, IOUT = 3 A,
COUT = 47 µF || 10 µF || 10 µF, CFF = 10 nF |
IOUT, DC = 100 mA, COUT = 47 µF || 10 µF || 10 µF,
CNR/SS = CFF = 10 nF, slew rate = 1 A/µs |
VIN = 1.2 V, VBIAS = 5.0 V, COUT = 47 µF || 10 µF || 10 µF,
CNR/SS = CFF = 10 nF, slew rate = 1 A/µs |
IOUT = 3 A, VBIAS = 6.5 V |
VIN = 1.1 V, VBIAS = 3 V |
VIN = 1.4 V, VBIAS = 0 V |
VBIAS = 0 V, IOUT = 5 mA |
VBIAS = 0 V |
VBIAS = 0 V |
VIN = 1.1 V |
IOUT = 3 A, VBIAS = 5 V,
COUT = 47 µF || 10 µF || 10 µF, CNR/SS = 10 nF, CFF = 10 nF |
IOUT = 1 A,
COUT = 47 µF || 10 µF || 10 µF, CNR/SS = 10 nF, CFF = 10 nF |
IOUT = 3 A, COUT = 47 µF || 10 µF || 10 µF, CNR/SS = 10 nF,
CFF = 10 nF |
VIN = VOUT + 0.3 V, VOUT = 1 V, IOUT = 3 A,
COUT = 47 µF || 10 µF || 10 µF, CNR/SS = 10 nF, CFF = 10 nF |
VIN = VOUT + 0.3 V and VBIAS = 5 V for VOUT ≤ 2.2 V, IOUT = 3 A, COUT = 47 µF || 10 µF || 10 µF, CNR/SS = 10 nF, CFF = 10 nF,
RMS noise BW = 10 Hz to 100 kHz |
VIN = VOUT + 0.3 V, VBIAS = 5 V, IOUT = 3 A, COUT = 47 µF ||
10 µF || 10 µF, CFF = 10 nF, RMS noise BW = 10 Hz to 100 kHz |
IOUT = 3 A, COUT = 47 µF || 10 µF || 10 µF, CFF = 10 nF,
RMS noise BW = 10 Hz to 100 kHz |
||
VIN = VOUT + 0.3 V, VBIAS = 5 V, IOUT, DC = 100 mA, slew rate = 1 A/µs, CNR/SS = CFF = 10 nF, COUT = 47 µF || 10 µF || 10 µF |
VOUT = 5 V, IOUT, DC = 100 mA, IOUT = 100 mA to 3 A,
COUT = 47 µF || 10 µF || 10 µF, CNR/SS = CFF = 10 nF |
IOUT = 3 A, VBIAS = 0 V | ||
VIN = 1.4 V, VBIAS = 0 V |
VIN = 5.5 V |
VOUT = 0.8 V, VBIAS = 0 V, IOUT = 5 mA |
VIN = 1.1 V, IOUT = 5 mA |
VIN = 1.1 V |
VIN = 1.4 V, 6.5 V |
VIN = 6.5 V |
Temperature limited because of power dissipation |