SBVS304B June 2017 – October 2021 TPS7A83A
PRODUCTION DATA
Controlling when a single power supply turns on can be difficult in a power distribution network (PDN) because of the high power levels inherent in a PDN, and the variations between the supplies. Figure 8-3 and Table 8-2 show how the LDO turn-on and turn-off times are set by the enable circuit (EN) and undervoltage lockout circuits (UVLO1,2(IN) and UVLOBIAS).
INPUT VOLTAGE | BIAS VOLTAGE | ENABLE STATUS | LDO STATUS | ACTIVE DISCHARGE | POWER GOOD |
---|---|---|---|---|---|
VIN ≥ VUVLO_1,2(IN) | VBIAS ≥ VUVLO(BIAS) | EN = 1 | On | Off | PG = 1 when VOUT ≥ VIT(PG) |
EN = 0 | Off | On | PG = 0 | ||
VBIAS < VUVLO(BIAS) + VHYS(BIAS) | EN = don't care | Off | On (1) | ||
VIN < VUVLO_1,2(IN) – VHYS1,2(IN) | BIAS = don't care | Off | |||
IN = don't care | VBIAS ≥ VUVLO(BIAS) | Off |