SBVS314B March 2018 – October 2018 TPS7A10
PRODUCTION DATA.
PRODUCT | VOUT |
---|---|
TPS7A10xx(x)yyyz | xx(x) is the nominal output voltage. For output voltages with a resolution of 50 mV, two digits are used in the ordering number; otherwise, three digits are used (for example, 28 = 2.8 V; 125 = 1.25 V).
yyy is the package designator. z is the package quantity. R is for reel, T is for tape. |