SBVS314B March 2018 – October 2018 TPS7A10
PRODUCTION DATA.
The VIN, VBIAS, and VEN voltages can be sequenced in any order without causing damage to the device. The start up is always monotonic regardless of the sequencing order or the ramp rates of IN, BIAS, and EN pins. For optimum device performance, have VBIAS present before enabling the device in any sequence order between VIN and VEN because the device internal circuitry is powered off the VBIAS, refer to Recommended Operating Conditions for proper voltage ranges of VIN, VBIAS, and VEN.