SBVS343A March 2019 – September 2019 TPS7A78
PRODUCTION DATA.
The JEDEC standard recommends the use of psi (Ψ) thermal metrics to estimate the junction temperatures of the linear regulator when in circuit on a typical PCB board application. These metrics are not thermal resistance parameters and instead offer a practical and relative way to estimate junction temperature. These psi metrics are determined to be significantly independent of the copper area available for heat spreading. The Thermal Information table lists the primary thermal metrics, which are the junction-to-top characterization parameter (ψJT) and junction-to-board characterization parameter (ψJB). These parameters provide two methods for calculating the junction temperature (TJ). As described in the Semiconductor and IC Package Thermal Metrics application report, use the junction-to-top characterization parameter (ψJT) with the temperature at the center-top of device package (TT) to calculate the junction temperature. As described in the Semiconductor and IC Package Thermal Metrics application report, use the junction-to-board characterization parameter (ψJB) with the PCB surface temperature 1 mm from the device package (TB) to estimate the junction temperature.
where
where
For detailed information on the thermal metrics and how to use them, see the Semiconductor and IC Package Thermal Metrics application report.