SBVS344D November 2018 – March 2021 TPS3703-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VDD | Supply voltage | 1.7 | 5.5 | V | ||
UVLO | Under voltage lockout(3) | VDD falling below 1.7 V | 1.2 | 1.7 | V | |
VPOR | Power on reset voltage(2) | VOL(max) = 0.25 V, IOUT = 15 µA | 1 | V | ||
VIT+(OV) | Positive- going threshold accuracy | –0.7 | ±0.25 | 0.7 | % | |
VIT-(UV) | Negative-going threshold accuracy | –0.7 | ±0.25 | 0.7 | % | |
VHYS | Hysteresis voltage(1) | 0.3 | 0.55 | 0.8 | % | |
IDD | Supply current | VDD ≤ 5.5 V | 4.5 | 7 | µA | |
ISENSE | Input current, SENSE pin | VSENSE = 5 V | 1 | 1.5 | µA | |
VOL | Low level output voltage | VDD = 1.7 V, IOUT = 0.4 mA | 250 | mV | ||
VDD = 2 V, IOUT = 3 mA | 250 | mV | ||||
VDD = 5 V, IOUT = 5 mA | 250 | mV | ||||
ILKG | Open drain output leakage current | VDD = VRESET = 5.5 V | 300 | nA | ||
VMR_L | MR logic low input | 0.3 | V | |||
VMR_H | MR logic high input | 1.4 | V | |||
VCT_H | High level CT pin voltage | 1.4 | V | |||
RMR | Manual reset Internal pullup resistance | 100 | KΩ | |||
ICT | CT pin charge current | 337 | 375 | 413 | nA | |
VCT | CT pin comparator threshold voltage(4) | 1.133 | 1.15 | 1.167 | V |