SBVS344D November 2018 – March 2021 TPS3703-Q1
PRODUCTION DATA
PARAMETER | DESIGN REQUIREMENT | DESIGN RESULT |
---|---|---|
Monitored Rail | 1.2-VCORE nominal, with alerts if outside of ±5% of 1.2 V (including device accuracy), Latch when RESET is low, until voltage is applied on CT pin. | Worst case VIT+(OV) = 1.256 V (4.7%), Worst case VIT–(UV) = 1.144 V (-4.7%) |
Output logic voltage | 5-V CMOS | 5-V CMOS |
Maximum device current consumption | 15 µA | 4.5 µA (Typ), 7 µA (Max) |