SBVS360A February 2020 – November 2020 TPS7B85-Q1
PRODUCTION DATA
The power-good threshold is also adjustable from 1 V to 18 V with an external resistor divider between PGADJ and OUT. Use Equation 8 to calculate this threshold:
where
By setting the power-good threshold V(PG_ADJ) rising, when VOUT exceeds this threshold, the PG output turns high after the power-good delay period has expired. When VOUT falls below V(PG_ADJ) falling, the PG output turns low after a short deglitch time. Figure 8-11 shows a diagram of the PG threshold.