SBVS360A February 2020 – November 2020 TPS7B85-Q1
PRODUCTION DATA
The sense comparator compares the input signal with an internal voltage reference of 1.223 V for a rising threshold and 1.123 V for a falling threshold. Using an external voltage divider makes this comparator very flexible in the application.
The device can supervise the input voltage either before or after the protection diode and provides additional information to the microprocessor (such as low-voltage warnings).