SBVS360A February 2020 – November 2020 TPS7B85-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
IN | Unregulated input | –0.3 | 42 | V |
EN | Enable input | –0.3 | 42 | V |
OUT | Regulated output | –0.3 | VIN + 0.3(2) | V |
FB | Feedback | –0.3 | 20 | V |
SI | Sense input | –0.3 | 42 | V |
Delay | Reset delay input | –0.3 | 6 | V |
SO, PG, PGADJ | Sense output, power-good, power-good adjustable threshold | –0.3 | 20 | V |
TA | Operating ambient temperature | –40 | 125 | °C |
TJ | Operating junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |