SBVS361A April 2020 – November 2020 TPS7B84-Q1
PRODUCTION DATA
The device contains a thermal shutdown protection
circuit to disable the device when the junction temperature
(TJ) of the pass transistor rises to
TSD(shutdown) (typical). Thermal shutdown hysteresis assures that
the device resets (turns on) when the temperature falls to TSD(reset)
(typical).
The thermal time-constant of the semiconductor die is fairly short, thus the device may cycle on and off when thermal shutdown is reached until power dissipation is reduced. Power dissipation during startup can be high from large VIN – VOUT voltage drops across the device or from high inrush currents charging large output capacitors. Under some conditions, the thermal shutdown protection disables the device before startup completes.
For reliable operation, limit the junction temperature to the maximum listed in the Recommended Operating Conditions table. Operation above this maximum temperature causes the device to exceed its operational specifications. Although the internal protection circuitry of the device is designed to protect against thermal overall conditions, this circuitry is not intended to replace proper heat sinking. Continuously running the device into thermal shutdown or above the maximum recommended junction temperature reduces long-term reliability.